• Improved the depth of field, which is more than 3.6 times that of existing product!
  • Image reading is clear even if the object has significant surface irregularities or vibrates!
  • Scan Width 1064mm
  • Working distance 27mm
  • CoaXPress®、GenICam®

Basic functions

Product name KD-CXF Series
Image Output 8bit, 10bit RGB color/ mono
Data Output format CoaXPress® Rev. 1.1 compliant
Output Data Rate Max. 6.25 Gbps × 4ch × 2
Sync signal settings External Sync Mode, Internal Sync Mode
Resolution 600dpi, 300dpi, 200dpi, 150dpi
Image process function Dark/White correction, Interpolation, PGA, γ-correction, etc.
ItemKD6R1064CXF-NL
10bit600dpi1.9 m/sec
10bit300dpi7.6 m/sec
10bit200dpi16.5 m/sec
10bit150dpi26.9 m/sec
8bit600dpi2.3 m/sec
8bit300dpi8.1 m/sec
8bit200dpi16.5 m/sec
8bit150dpi26.9 m/sec

Basic characteristics

Spectral sensitivity of sensor IC

Images read at different focal points by existing product and KD-CXF model

Improve the depth of field to ±1.8mm, which is more than 3.6 times that of existing products!

Specifications

ItemNon light source KD6R1064CXF-NL
Valid scan widthmm1064.3
Total pixelspixel25,056 × 3
Pixel densitydpi600
Communication format-CoaXPress® Rev. 1.1
Maximum Line rate (kHz/line)10bit/600dpi45.1
10bit/300dpi90.5
10bit/200dpi130.6
10bit/150dpi159.1
8bit/600dpi55.0
8bit/300dpi96.2
8bit/200dpi130.6
8bit/150dpi159.1
Output data rateGbps6.25 × 4 max. × 2 ch
Power supplyfor sensors(VDD)5V × 2ch(22A Max.)
for illumination–
Illumination––
Exposure control–llumination pulse Duty adjustment / Electronic shutter
Focal positionmm27.1 (from glass surface)
Size (L×W×H)mm1131.1 × 59.0 × 119.3
Weightkg5.8
Regulatory compliance–RoHS/CE

Download

Se încarcă...